IESNA:LM-63-2002
[TEST]P1445030
[MORE]TEST IS SCALED FROM IESNA LM-79-24 TEST DATA ( )
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]5/5/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - LUMARK
[LUMCAT]XAS180-SFPM (5000K-180W-T5)
[LUMINAIRE]XAS180 ALL-SELECTABLE AREA SITE LUMINAIRE.
[MORE]LUMEN OUTPUT - 100% (180W)
[MORE]OPTICS - TYPE 5
[LAMP]5000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area
[_SEARCH_MOUNTING] Arm, Wall, Slipfitter
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]26976
TILT=NONE
1 28062 1 181 25 1 2 0.29 0.35 0
1 1 180.6
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 16 17 18 19
20 21 22 23 24 25 26 27 28 29
30 31 32 33 34 35 36 37 38 39
40 41 42 43 44 45 46 47 48 49
50 51 52 53 54 55 56 57 58 59
60 61 62 63 64 65 66 67 68 69
70 71 72 73 74 75 76 77 78 79
80 81 82 83 84 85 86 87 88 89
90 91 92 93 94 95 96 97 98 99
100 101 102 103 104 105 106 107 108 109
110 111 112 113 114 115 116 117 118 119
120 121 122 123 124 125 126 127 128 129
130 131 132 133 134 135 136 137 138 139
140 141 142 143 144 145 146 147 148 149
150 151 152 153 154 155 156 157 158 159
160 161 162 163 164 165 166 167 168 169
170 171 172 173 174 175 176 177 178 179
180
0 15 30 45 60 75 90 105 120 135
150 165 180 195 210 225 240 255 270 285
300 315 330 345 360
3429 3430.6 3436 3445.1 3457.8 3472.5 3489 3507.2 3528.3 3551.4
3576.6 3604.2 3632.5 3659.8 3690.1 3719.8 3752.2 3787 3823.1 3860.3
3900.7 3941.8 3985.4 4031.4 4079.9 4130.5 4183.1 4237.3 4294.1 4351.9
4410.9 4470.9 4530.5 4590 4649.9 4713.3 4775.8 4838.4 4902 4964.3
5026 5086.6 5150.1 5211.6 5271.8 5332.2 5392.7 5455.3 5518.9 5584.8
5652 5720.8 5791.6 5862.4 5933.3 6001.3 6065.2 6125.8 6182.5 6233.6
6279.6 6317.2 6346.5 6372.4 6395.3 6417.8 6430.8 6430.8 6371.6 6181.6
5781.4 5148.4 4488.6 3789.6 2981.3 1974 1020.7 738.6 472.1 205.6
170.8 146 124.4 104.4 86.2 68.1 50 33.8 19.4 7.8
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3429 3430 3434.7 3442.8 3455.1 3469 3484.8 3502.9 3523.7 3547.1
3572.4 3599.4 3626.2 3653.8 3683.3 3713.4 3747.3 3782.4 3816.9 3853.5
3892.6 3933.7 3976.5 4022.1 4069.3 4118.1 4168.4 4219.8 4271.9 4324.4
4377 4431 4485.2 4540.7 4596 4650.9 4707.5 4764.8 4824.2 4883.7
4945.8 5009 5073.7 5141 5210.3 5279.3 5352.2 5429.5 5505.7 5585.8
5663.9 5744.7 5827.3 5908.3 5989.1 6063 6136.5 6205.3 6270.4 6330.8
6385.5 6435 6476.4 6513.8 6544 6569.8 6594.3 6611.4 6608 6558
6413.7 6088.2 5556 4862.5 4105.8 3281.5 2303 1238.9 890.6 554.6
218.5 180 152.1 126.9 104.1 85.2 66.3 47.4 30.8 13.2
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3429 3430.6 3434.4 3441.5 3452.5 3466.1 3482.8 3501.7 3521.6 3544.1
3569.7 3598.3 3627 3657.6 3688.2 3719.7 3752.5 3788.4 3824.6 3862.4
3900.8 3939.4 3980.6 4022.9 4066.8 4112.8 4160.6 4208.7 4258.2 4309.7
4362.4 4417.1 4471.5 4528.8 4584.9 4642.7 4701.8 4762 4822.4 4882.3
4942.1 5003.9 5067.2 5131.4 5196.3 5262.9 5332 5403.6 5476 5552.3
5628.7 5707.3 5790.2 5874.6 5960.3 6047.8 6137.4 6227 6318.4 6412.1
6503.9 6592.8 6680 6765 6842.7 6917.9 6984.8 7041.9 7090.6 7122.3
7134.2 7117.5 7060.9 6922.9 6619.8 6064.9 5316.2 4505.2 3521.2 2284.2
1165.5 842.9 533.4 223.8 175.4 133.9 100.4 73.1 45.8 18.5
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3429 3430 3433.5 3439.3 3450.2 3462.4 3478.5 3497 3517.6 3540.2
3565.6 3594.4 3624.8 3657.9 3691.1 3726.2 3760.9 3797.3 3833.5 3871.3
3909.6 3949.2 3989.3 4032.2 4076 4122.7 4169.9 4219.1 4269.1 4321.6
4374.6 4429.4 4484.9 4539.5 4595.4 4652.1 4710 4769.2 4828.2 4887.9
4948.7 5009.3 5072.6 5136.8 5201.8 5266.1 5333.2 5403.4 5474.9 5548.7
5622.9 5698.9 5780.1 5860.3 5946.1 6030.6 6119.7 6213.2 6308 6403.9
6503.9 6603.2 6705.4 6808.5 6910.4 7010.7 7106.9 7196.1 7274.6 7333.5
7370.8 7386.3 7364.4 7287.5 7123.5 6831.9 6363.4 5678 4672.2 3560.4
2318.4 1173.3 843.7 536.5 229.3 189 152 111.8 89.6 67.9
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3429 3430.1 3432.2 3438.5 3448 3459.1 3473.3 3491.8 3512 3535.3
3561.3 3588.8 3618.6 3649.9 3683.5 3718.1 3754.4 3792.6 3830.2 3869.7
3909.8 3951.4 3995.8 4040.7 4086.3 4134.7 4182.9 4230.9 4280 4329.2
4379.6 4430.3 4481.4 4535.6 4589.4 4644.3 4701.3 4758.6 4815.6 4872.9
4931.1 4991.3 5051.8 5114.7 5177.5 5241.4 5308.3 5377.5 5446.4 5517.6
5588.3 5663.5 5739.9 5816 5893.3 5969.9 6048.8 6126.7 6203.7 6281.1
6355.4 6429.1 6500.1 6573.1 6641.3 6706.7 6763.3 6810.1 6842.5 6861.5
6868.8 6822.3 6703.2 6499.5 6214.4 5840.1 5397.2 4853.2 4096.9 3039.8
1840.6 904.2 666.5 436.3 206 156.5 114.9 84.4 54.3 24.2
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3429 3429.7 3430.9 3436.7 3445.7 3457.1 3470.1 3487 3506.7 3528.8
3553.8 3581.5 3610.9 3642.6 3674.6 3707.5 3742.8 3778.8 3816.2 3855.3
3896.7 3938.5 3982.3 4028.4 4075.1 4123.9 4172 4221.2 4271.7 4322.6
4375.2 4426.3 4481.3 4534.5 4586.5 4638.8 4693.2 4745.6 4800.6 4857.5
4915 4974.5 5035 5098.1 5163 5230.6 5300.4 5372.6 5446 5519.9
5594.7 5668.1 5740.7 5810.8 5879 5943.1 6003.6 6059.6 6109.4 6150.7
6185.8 6217.1 6239.6 6251.3 6253.8 6252.7 6240.2 6217.7 6180.8 6079.6
5870 5544.6 5129 4682.7 4276.9 3825.3 3147.2 2118 1097.8 793.7
497.7 201.7 171.6 145.3 120.9 98.9 79.4 60 40.6 21.8
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3429 3427.2 3428.8 3434.5 3443.2 3453.9 3467 3483.1 3504 3524.9
3550.3 3576.9 3605.4 3634.8 3665.7 3698.7 3734.2 3769.7 3807.2 3846.1
3887.5 3929.2 3974.1 4020 4068.4 4119.4 4171.1 4223.6 4278.2 4335.4
4394 4453.2 4511.4 4571.3 4629.7 4690.1 4749.9 4809.3 4870.8 4933.1
4995 5056.8 5116.2 5173.9 5229.5 5283.6 5338.6 5395.4 5448.8 5501.7
5555 5610.6 5667.7 5722.1 5776.2 5829.2 5880.1 5925.7 5964.5 6000.7
6029.2 6051.4 6063.9 6064.6 6054.8 6037.9 6012.6 5971.2 5843.8 5576.6
5186.3 4703.2 4262.4 3922.5 3495.6 2671 1846.3 1022.9 440.4 346.9
253.4 161.8 138.2 117 96.9 78.1 60.5 43.1 30.1 17.1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3429 3427.5 3428.8 3434.2 3443 3455.1 3468 3484.8 3505.9 3527.8
3553.3 3581.7 3611.6 3642.5 3675.4 3708 3743.1 3779.2 3817.6 3858
3900.5 3944.3 3989.9 4038 4086.9 4137.9 4189.5 4241.8 4293.4 4346
4399.8 4453.1 4508.2 4561.6 4614.8 4667.6 4721.9 4776.9 4830.9 4886.8
4944.2 5004.4 5065 5128.3 5193.2 5258.9 5327.6 5396.6 5468.3 5538.9
5609.5 5678.7 5750.1 5820.2 5887.2 5948 6009 6063.9 6112.8 6158.1
6196.5 6229.9 6254.3 6273.3 6284.7 6286.8 6277.7 6258 6217.4 6116.2
5910.8 5588.3 5165.4 4709 4289.2 3845.7 3198.6 2316.3 1434.1 558.2
431.1 304 177 149.3 123.9 100.8 80 60.6 43 29.7
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3429 3427.5 3429.4 3434.8 3443.9 3457.4 3471.5 3487.9 3509.7 3534.6
3561.7 3590.9 3622.3 3656.5 3690.2 3726.4 3763.8 3803.7 3843 3883.8
3925.7 3968.2 4013.5 4059 4106.8 4153.9 4202.5 4251.7 4302.9 4353.9
4406.1 4458.8 4512.8 4567.8 4623.1 4679.1 4737.8 4795.9 4852.8 4911.7
4971.1 5029.6 5090.3 5151.5 5212.7 5275.1 5338.6 5405.8 5475.4 5545.7
5615.3 5687.8 5762.3 5836.7 5913.8 5991.6 6069.2 6146.1 6223.1 6298.3
6370.1 6444.6 6513.5 6582.8 6651.8 6715.6 6772.9 6820 6857.3 6875.7
6872.7 6817.6 6673.4 6432.2 6117.5 5717.2 5275.9 4750.3 4021.9 3000.3
1978.5 966.5 430.3 338.1 246 154.7 111 80.1 55.4 38.2
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3429 3428.7 3431.1 3436.9 3446.8 3460.6 3477.3 3496.6 3517.5 3542.8
3571.6 3603.4 3636.3 3670.9 3708.1 3746 3785.2 3823 3862.3 3902.5
3942.5 3981.3 4023.8 4066.6 4111.2 4157.5 4204.6 4253.8 4304.6 4357.4
4410.7 4465.6 4521.2 4576.9 4631.7 4688.9 4746.8 4805.8 4864.7 4923.1
4984.2 5045.2 5108.7 5173 5236.3 5301.7 5368.3 5437.8 5506.1 5577.1
5652 5727.6 5807.4 5885.5 5965.4 6051.7 6138.4 6227 6318.7 6412.2
6506.7 6599.7 6691.6 6776.4 6858.5 6942.4 7026.5 7104.2 7165.8 7214.6
7242.6 7238.1 7163.4 7001.7 6755.6 6427.5 5943.1 5259.3 4349.2 3291.2
2226.5 1172.8 474.3 370.2 266.1 162.4 127.3 90.4 56.3 38.9
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3429 3429.4 3432.9 3439.7 3450.2 3464.3 3482 3503 3526.8 3552.1
3579.6 3610.5 3644.4 3680.8 3717.4 3754 3793 3831.9 3869.4 3907
3944.7 3984.1 4025.7 4069.6 4114.8 4159.5 4205.3 4252.8 4300.7 4350.9
4401.3 4454.4 4507.6 4562.5 4617.5 4675.5 4734.9 4795.5 4855.6 4914.6
4976.1 5034.9 5099.3 5163.2 5228.3 5295.6 5363.8 5435.9 5508.9 5580.8
5656 5735.3 5813.9 5894.1 5974.6 6059.1 6145.8 6230.1 6310.8 6388.7
6463.8 6539.2 6611.6 6679.3 6743 6798.8 6850.8 6892.7 6865.9 6803
6769.3 6675.6 6518.8 6321.4 5995.6 5510.2 4847.7 4026.5 3042.4 2058.1
1077.4 495 377.6 260.3 143.8 104.1 69.7 43.3 30.7 18.1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3429 3430.1 3434.3 3441.5 3453.4 3468 3486.8 3508.8 3532.6 3558.6
3587.3 3619 3652 3685.9 3721.5 3757.4 3794.2 3831.2 3869.4 3907.9
3947.3 3988.9 4032.3 4075.3 4121.9 4167.7 4216.4 4265 4314.4 4365.6
4418.4 4472.6 4526.8 4582.6 4638.3 4692.8 4749.1 4804.4 4862.6 4922
4984.1 5048.8 5112.5 5178.7 5247.1 5316.7 5389.1 5465 5541.9 5619.3
5700.5 5785.9 5867.3 5940.5 6003.9 6061.6 6120.4 6176.1 6228.5 6268.7
6301.8 6333.8 6364.2 6391.7 6416.3 6412.7 6333.6 6283.1 6252.6 6129.6
5898.9 5546.7 5008.2 4349.9 3668 2791.8 1915.6 1047.1 441.9 344.4
247 149.8 122.3 97.5 75.3 54.8 38.8 22.9 6.9 5
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3429 3430.7 3436.1 3444.5 3456.9 3472.6 3491.4 3513 3537.7 3564.3
3594.2 3626.6 3659.8 3693.5 3728.6 3763.8 3800.6 3837.5 3875.6 3916.3
3957 3999 4043 4088.2 4136.2 4184.6 4237 4289 4346.2 4403.1
4463.2 4523.6 4584.8 4646.9 4708.8 4773.5 4838.4 4903.1 4967.2 5032
5092.6 5153.6 5213 5271.7 5330.4 5390.3 5448.7 5505.8 5565.7 5630.2
5693.4 5758.7 5820.4 5871.7 5909.7 5948.8 5993 6039.3 6071.7 6094.4
6122.4 6150.2 6172.8 6191.3 6195 6136.7 6085.4 6053.7 5950.7 5681
5209.6 4531.9 3917.8 3290.1 2466 1641.9 830.6 609.1 387.7 171.5
141.4 117.7 96.6 76.7 59.3 42.3 29.2 16.1 3.2 2.9
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3429 3431.4 3436.7 3446.5 3459.3 3475.3 3495.5 3518.2 3543.4 3571.2
3602 3635.7 3671.1 3706.1 3743.3 3781 3818.9 3857.7 3897.5 3936.9
3978.7 4021.7 4066.6 4114.2 4162.6 4211.9 4262.9 4314 4366.3 4420.1
4474.9 4530.3 4586.2 4642 4697.1 4754.8 4813 4871.9 4932.5 4993.4
5057.3 5121.8 5189.3 5257.1 5326.7 5397.3 5471.1 5545.8 5623.1 5702.6
5783.3 5863.9 5942.5 6015.3 6081.5 6138.6 6194.5 6249.4 6302.5 6341.7
6374.6 6406.4 6435.8 6463.4 6486.7 6477.9 6390.9 6336.7 6290.2 6154.5
5930.4 5576.3 5028.9 4361.8 3681.9 2809.2 1936.4 1071.3 463.2 359.3
255.4 153 124.9 99.9 76.8 55.9 39.3 22.8 6.2 4.6
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3429 3432.5 3438.7 3448.3 3461.5 3478.7 3499.1 3522.2 3548.5 3577.9
3610.2 3645.7 3683 3723.2 3762.9 3804.1 3845.1 3886.6 3927.3 3969
4013.6 4057.4 4103.7 4152.3 4201.4 4250.8 4302.8 4354.4 4407.7 4462.7
4517 4571.6 4626.7 4684.3 4743 4802.8 4862.9 4923.6 4985.2 5048.1
5112.2 5176.7 5240.4 5305.3 5372.4 5442.3 5510.9 5580.2 5652 5724.1
5800 5876.2 5952.6 6032 6112.5 6193.7 6278.6 6361.4 6446.4 6526.5
6601.8 6678.6 6751.4 6818.3 6879.6 6933.8 6976 6999.9 6952.1 6871.7
6818.6 6702.7 6535.3 6306.4 5954.3 5421.9 4712.8 3890.3 2912.7 1935.1
964.9 433.7 336 238.4 141.5 100.8 66.6 48 29.4 10.9
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3429 3433 3439.8 3450.1 3463.6 3480.3 3500.7 3523.8 3550.9 3581.7
3614.7 3650.8 3689.1 3730.5 3773 3817.4 3862.4 3907.9 3952.8 3998.9
4044 4090.3 4139.3 4188.2 4239.4 4291.2 4344 4396.3 4452.8 4507.8
4564.2 4617.9 4675.1 4732.1 4791 4850 4908.3 4967.5 5028.4 5090.8
5152.9 5217.5 5281.2 5347.8 5415.2 5484.8 5555 5626 5697.9 5772.4
5846.6 5923.2 6001.3 6081.4 6162.6 6245.7 6330.1 6414.7 6500.6 6590.5
6678.8 6768 6849.5 6923.5 6993.3 7061.3 7126.1 7176.7 7216.3 7242.4
7246.1 7211.2 7100.8 6900.1 6612.4 6228.5 5662.7 4892.3 3889 2839.1
1789.1 756.5 325.9 269.2 212.5 155.8 121.4 85.2 58.1 31.1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3429 3433.6 3440.2 3450.8 3464.6 3481.4 3500.7 3524.8 3552.9 3582.4
3614.7 3650 3687.5 3728.2 3770 3813.8 3860.8 3906.3 3953.9 4001
4049.8 4100 4150.8 4203.9 4256.1 4308.8 4361.7 4414.2 4469.5 4523.8
4578.9 4634.2 4691.6 4749.6 4807.1 4865.5 4922.5 4980.4 5040.1 5099.4
5161 5221.9 5285.1 5351.8 5418.1 5485.7 5553.1 5620.7 5690.2 5760.2
5831.3 5901.3 5971.6 6041.9 6114.4 6184.2 6252.3 6321 6388.7 6452.9
6515.3 6577.9 6642.1 6700 6755.7 6804.3 6842.9 6875.3 6896.3 6889.8
6844.3 6730.1 6517.7 6197.4 5806.5 5332.1 4814.8 4190.5 3319.5 2410.9
1502.3 595.8 315 255.7 196.5 137.3 98.7 71.3 49.1 26.8
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3429 3434 3440.6 3452 3465.7 3481.8 3500.9 3525.9 3551.9 3580.2
3610.9 3645.2 3681.8 3719.6 3760.5 3802 3845.4 3891.2 3937.4 3984
4032.5 4083.9 4136.2 4187.4 4240.6 4296.2 4351.2 4405.9 4462.2 4519.2
4575.5 4630.6 4687.8 4744.5 4801.9 4858.3 4915.5 4974.9 5033.9 5095.2
5156.4 5217.9 5281 5347.6 5414.8 5486.1 5556.9 5627.7 5697.2 5766.2
5833.7 5900.8 5964.9 6024.4 6079.6 6131.2 6177.3 6218 6252.5 6281.6
6308 6329.1 6343.1 6349 6352.1 6342.7 6326.2 6293.6 6213.7 6039.9
5724.2 5292.2 4802.2 4328.1 3878.2 3315.2 2435.8 1556.4 689.4 319.8
267.1 214.4 162.1 136.6 113.6 91.9 72 53.8 37.1 20.4
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3429 3431.8 3438.6 3449.2 3463.6 3479.4 3498 3522.1 3547.4 3573.7
3604.4 3638.3 3673.5 3711.3 3750.5 3791.1 3833 3877.4 3921.8 3967.8
4015.9 4065.7 4116.1 4169.1 4223 4278.3 4336.2 4393.7 4454.5 4515.1
4575.7 4637.9 4699.5 4761.5 4824.6 4887.6 4951.5 5015.7 5079.5 5142.4
5202.9 5261.2 5319.3 5378 5439 5497.8 5551.2 5604.5 5658.9 5714.6
5771 5821.9 5873.7 5922 5965 6006 6043.1 6074 6104 6129.1
6148.1 6155.8 6157.9 6156 6140.6 6113.6 6074.8 5980.9 5757.8 5380
4881.3 4383 3966.6 3562.1 3010.2 2146.8 1217 873.6 542.2 210.8
176.3 150.7 128 107.3 89.1 70.9 52.7 35.9 21 8.4
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3429 3431.3 3438.8 3449.4 3462.9 3479.1 3498.1 3521.5 3546.5 3573.9
3604 3638.2 3674.5 3712.7 3752.5 3794 3836.5 3880.1 3926.3 3972.7
4021.2 4069.7 4121.2 4174.5 4227.5 4280.9 4334.1 4387.9 4442.9 4497.9
4552.5 4607.6 4661.1 4716.6 4771.7 4828.5 4885.2 4943.6 5002.3 5061.6
5122.5 5185.1 5250.6 5318.2 5387.6 5458.4 5532.6 5603.5 5675.3 5745.8
5815.5 5883 5948.6 6007.5 6063.5 6114.5 6160.7 6199.7 6232.3 6259.2
6282.1 6303.9 6316.6 6319.7 6315.9 6301.8 6279.9 6241.3 6150.3 5954.8
5625.1 5174.3 4682.6 4214.9 3759.6 3170.5 2295.4 1283.3 930 576.9
223.8 184.1 156.2 131.4 108.5 89.2 69.8 50.4 33.7 15.3
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3429 3430.9 3437.9 3448.5 3462.3 3478.2 3497.5 3520.1 3545.1 3573.4
3604.7 3638.9 3674.4 3712.7 3753.6 3796.3 3839 3882.8 3927.9 3973.3
4020.3 4068.3 4116.8 4165.9 4215.3 4266.7 4317.4 4368.6 4421.5 4476.1
4529.5 4583.3 4637 4694.1 4751 4810.2 4869.4 4929.8 4990.7 5052.8
5116.2 5180.1 5245.3 5310 5375.3 5442.9 5511.7 5581.1 5650.9 5721.8
5795.2 5868.5 5941.6 6012.7 6088.3 6160.5 6231.7 6300.5 6369.2 6435.1
6500.9 6564.4 6625.2 6681.6 6733.2 6776.8 6813.8 6840.7 6856.1 6846.2
6802.9 6684.7 6488.2 6188.4 5801.9 5325.8 4778.5 4119 3234.1 2144.1
1176.9 850.6 543.9 237.2 183.4 137.4 100.3 72.6 45 17.4
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3429 3431.5 3438.1 3449.1 3461.8 3477.6 3497 3519.6 3543.3 3571.5
3600.9 3633.9 3668.6 3705.7 3744.3 3783.8 3824 3865.9 3908.2 3949.3
3992.6 4035.5 4081.8 4129.3 4175.7 4223.8 4274.8 4325.3 4378.9 4435
4491.8 4548.8 4606 4665.7 4725.4 4788.1 4849.6 4911.3 4974.4 5036.4
5099.9 5163.4 5229.6 5293.8 5361 5428.6 5498 5570.4 5644 5718.3
5794.1 5871.7 5951.2 6031.3 6115.4 6202.8 6292.8 6379.6 6470.8 6561.3
6653.7 6746.8 6841.3 6934.6 7028.3 7116.6 7200.4 7272 7331.7 7373.2
7386.4 7361.3 7292.2 7150.5 6917.4 6540.3 5998.3 5219.3 4176.9 2999.3
1815.9 855.4 552.6 267.9 216.2 179.3 143.7 101.3 81.3 61.8
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3429 3431.6 3437.8 3447.9 3461.4 3476.8 3494.8 3514.8 3537.8 3564.1
3592.6 3623.3 3656.2 3691.1 3725.6 3760.4 3797.5 3834.5 3873.4 3913.4
3952.3 3993.9 4037.5 4083 4129.6 4176.3 4226.9 4279 4331.2 4386.6
4443.3 4500.1 4557.1 4614.8 4672.8 4733 4795.7 4856.2 4919.4 4981
5046 5110.2 5176.4 5243.2 5310.4 5379.3 5449.7 5521.5 5596 5672.4
5750.9 5831.2 5913.8 5999.8 6083.6 6171.5 6261.8 6350.4 6442.3 6531.4
6620.5 6709.5 6796.3 6879.8 6963.2 7039.9 7111.4 7169.4 7213.7 7235.2
7234.6 7201.1 7117.2 6940.9 6592.1 6016.1 5275.8 4422.6 3365.7 2127.1
1093.8 784.8 502.2 219.5 173.5 131.4 98.6 71 43.6 16.1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3429 3430.6 3437.2 3447 3459.8 3474.8 3492.7 3512 3532.9 3557.4
3584.3 3613.4 3643.3 3673.6 3704.9 3736.9 3770.8 3807.1 3844 3881.8
3919.8 3961.4 4004.4 4049.2 4095.5 4144.4 4194.4 4245.8 4297.6 4350.9
4404.6 4461.2 4517.6 4574.9 4630.2 4687 4743.6 4803 4863.5 4924
4987.6 5052.2 5120 5188.9 5257.4 5331.4 5404.6 5482.2 5561.2 5643.6
5725.9 5810.8 5894 5977.7 6059.7 6141.1 6216.7 6286.4 6350.4 6409.8
6463.7 6509.5 6550.8 6585.5 6618.6 6648.4 6676.7 6695 6692.8 6646.4
6511.1 6214.2 5683.6 4981 4190.2 3362.1 2409 1335.4 963 592.9
222.8 187.4 158.4 131.7 108.1 88.2 68.4 48.6 30.9 12.6
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3429 3430.6 3436 3445.1 3457.8 3472.5 3489 3507.2 3528.3 3551.4
3576.6 3604.2 3632.5 3659.8 3690.1 3719.8 3752.2 3787 3823.1 3860.3
3900.7 3941.8 3985.4 4031.4 4079.9 4130.5 4183.1 4237.3 4294.1 4351.9
4410.9 4470.9 4530.5 4590 4649.9 4713.3 4775.8 4838.4 4902 4964.3
5026 5086.6 5150.1 5211.6 5271.8 5332.2 5392.7 5455.3 5518.9 5584.8
5652 5720.8 5791.6 5862.4 5933.3 6001.3 6065.2 6125.8 6182.5 6233.6
6279.6 6317.2 6346.5 6372.4 6395.3 6417.8 6430.8 6430.8 6371.6 6181.6
5781.4 5148.4 4488.6 3789.6 2981.3 1974 1020.7 738.6 472.1 205.6
170.8 146 124.4 104.4 86.2 68.1 50 33.8 19.4 7.8
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
